Link has been copied to clipboard
PTF Fuse Blocks rated at 6.3 amps up to 250V for 5x20mm fuse size
- RoHS compliant and Lead-free
- Include version of plug in to maintain the fuseblock into the correct position, while soldering process
- Tin-plated leads for easy soldering process
- UL Recognized to UL 4248-1
- Low profile design for PC board mountable terminals for Pb-free wave soldering process
PTF Parts
Link has been copied to clipboard
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Indicating | |
---|---|---|---|---|
15 | No | |||
15 | No | |||
15 | No |
PTF Applications
- Power Supply
- Wireless LAN Access Point
- Battery Control Module
- DC Motor Drives
- Appliances
- Control panels