background-waves

65800301109

Product Status| Activei

65800301109

ACS 5X20 SMD FUSE BLOCK 30 AMP THERMO | Series: 658
info
PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Current Rating Max (A)
30
Holder Family
Fuse Block
Agency Approvals
500
Maximum AC Voltage (V)
500
Fuse Type
Cylindrical
For Product Category Type
5x20mm
Voltage Rating (V)
500
Mount Method
Surface Mount

65800301109 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
65800301109ACS 5X20 SMD FUSE BLOCK 30 AMP THERMO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.