background-waves

65800203009

Product Status| Activei

65800203009

ACS 5X20MM SMD FUSE BLOCK 20 AMP LCP | Series: 658
info
PropertyValue
Current Rating (Continuous) in Amps
20
Indicating
No
Current Rating Max (A)
20
Holder Family
Fuse Block
Agency Approvals
500
Maximum AC Voltage (V)
500
Fuse Type
Cylindrical
For Product Category Type
5x20mm
Voltage Rating (V)
500
Mount Method
Surface Mount

65800203009 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
65800203009ACS 5X20MM SMD FUSE BLOCK 20 AMP LCP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.