65800201109 - 658 Series

Series: 658
Questions? Contact Littelfuse Support
Fuse Block Fuse Holder 658
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fuseholer Covers:
659
660
Property (Mouseover for details) Value
Ampere Rating (A) 20
Fuse Type Cylindrical
Indicating No
VAC (V) 500
VDC (V) 500
Partner ECAD Models 65800201109
Current Rating (Max) 20
Voltage Rating (Max) 500
Mount Method Surface Mount

pdficon 658 659 and 660 Series Datasheet

FuseHolders Datasheet to 658 Series Holder and Covers

To request product environmental information, please complete the Product Environmental Information Request Form.