background-waves

65800001109

Product Status| Activei

65800001109

ACS 5X20MM SMD FUSE BLOCK | Series: 658
info
Fuseholer Covers:
659
660
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
Fuse Block
Agency Approvals
250
Maximum AC Voltage (V)
250
Fuse Type
Cylindrical
For Product Category Type
5x20mm
Voltage Rating (V)
250
Mount Method
Surface Mount

65800001109 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
65800001109ACS 5X20MM SMD FUSE BLOCKRoHS12/19/2005Pb-Free12/19/2005Pdf IconCoC_RoHS10_65800001109Pdf IconREACH_SVHC Declaration_65800001109.pdfDoes Not ContainNoPdf IconIPC_6580000xxxx

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.