background-waves

05200003Z

Product Status| Activei

05200003Z

ACS OMNI-BLOK 5X20MM QC TERM | Series: 520
info
PropertyValue
Mounting Method
Molded Base
For Product Category Type
5x20mm
Fuse Type
Cylindrical
Current Rating Max (A)
10
Mount Method
Panel Mount
Current Rating (Continuous) in Amps
10
Holder Family
Fuse Block
Indicating
No
Agency Approvals
600
Maximum AC Voltage (V)
600
Package Code
Z
Voltage Rating (V)
600

05200003Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05200003ZACS OMNI-BLOK 5X20MM QC TERMRoHS1/1/2004Pb-Free1/1/2004Pdf IconCoC_RoHS10_05200003ZPdf IconREACH205_Declaration_05200003ZDoes Not ContainPdf IconIPC_05200003Z

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.