background-waves

359005

Product Status| Activei

359005

ACS 3AG BLOCK MTG 5 POLE | Series: 359
info

Rated for currents up to 15 amperes (units with spring brass clips) of up to 30 amperes (berylium copper clips)

PropertyValue
Current Rating (Continuous) in Amps
30
Indicating
No
Nominal Power Dissipation (W)
-55
TC C1
Active
TC C2
Yes
Current Rating Max (A)
30
Holder Family
Fuse Block
Mounting Method
Screw Terminals Mounting Blocks
Agency Approvals
600
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Mount Method
Rivet Eyelet Mount

359005 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03590005ZACS 3AG BLOCK MTG 5 POLERoHS12/9/1980Pb-Free12/9/1980No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.