background-waves

356003

Product Status| Activei

356003

ACS 3AG BLOCK T MTG 3 POLE | Series: 356 Fuse Block
info
PropertyValue
Current Rating (Continuous) in Amps
15
Fuse Type
Cylindrical
Indicating
No
Nominal Power Dissipation (W)
-55
TC C1
Active
TC C2
Yes
Agency Approvals
600
Current Rating Max (A)
15
Mounting Method
Screw Terminals Mounting Blocks
Holder Family
Fuse Block
For Product Category Type
3AG/3AB (6.3x32mm)
Mount Method
Rivet Eyelet Mount

356003 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03560003ZACS 3AG BLOCK T MTG 3 POLERoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.