background-waves

01550900DR

Product Status| Activei

01550900DR

ACS NANO FUSEHLDR TAPE & REEL | Series: 155900
info

The RoHS compliant 155 Series OMNI-BLOK® offers a solution for efficient installation and easy replacement of miniature Nano2® surface mount fuses. Offered bulk but also in a tape and reel package, this block can be installed on a PC board as an efficient single step. Fuse replacement can be accomplished without exposing the PC board to the detrimental effects of solder heat.

PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Holder Family
Fuse Block
Agency Approvals
125
Fuse Type
Nano
For Product Category Type
Nano
Mount Method
PCB Mount
  • Easy fuse replacement
  • Miniature size
  • RoHS-compliant and Halogen-free
  • Very Fast-Acting and TimeLag options available
  • Holder sized to fit a range of Nano2® type fuses
  • Suitable for applications up to 125 V and 10 A
  • Wide operating temperature range
  • Heat-resistant fuseholder, UL94 V-0
  • 260°C reflow capable fuse holder
  • Recognized to UL/CSA/NMX 4248-1

01550900DR Applications

Highlights Section

  • Chargers
  • Communication and Infotainment
  • DC Motor Drives; DC Power Outlet
  • Desktop and Notebook
  • DSL Modem Router
  • DVD Player and Recorder, MP3 Player
  • Frequency Converters
  • IP Camera and DVR Security System
  • Large Motor Drives For Fans
  • LCD TV

01550900DR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
01550900DRACS NANO FUSEHLDR TAPE & REELRoHS9/1/1998NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.