background-waves

Series: 155900

Surface Mount 155 OMNI-BLOK®
Product Status| Activei
info

The RoHS compliant 155 Series OMNI-BLOK® offers a solution for efficient installation and easy replacement of miniature Nano2® surface mount fuses. Offered bulk but also in a tape and reel package, this block can be installed on a PC board as an efficient single step. Fuse replacement can be accomplished without exposing the PC board to the detrimental effects of solder heat.

  • Easy fuse replacement
  • Miniature size
  • RoHS-compliant and Halogen-free
  • Very Fast-Acting and TimeLag options available
  • Holder sized to fit a range of Nano2® type fuses
  • Suitable for applications up to 125 V and 10 A
  • Wide operating temperature range
  • Heat-resistant fuseholder, UL94 V-0
  • 260 °C reflow capable fuseholder
  • Recognized to UL/CSA/NMX 4248-1

155900 Parts

FiltersFilters

155900 Applications

Highlights Section

  • Chargers
  • Communication and Infotainment
  • DC Motor Drives; DC Power Outlet
  • Desktop and Notebook
  • DSL Modem Router
  • DVD Player and Recorder, MP3 Player
  • Frequency Converters
  • IP Camera and DVR Security System
  • Large Motor Drives For Fans
  • LCD TV

Series: 155900 Resources