background-waves

0154.750DRTL

Product Status| Activei

0154.750DRTL

ACS SMF OMNI-BLOK SB RoHS 260C .750A | Series: 154
info
The SMF Omni-Blok® Fuseholder permits quick and easy replacement of Nano SMF surface mount fuses. The fuse block and pre-installed fuse combinationcan be placed on the PC board in one efficient manufacturing operation. Fuse replacement is accomplished without exposing the PC board to the detrimental effects of solder heat.
PropertyValue
Current Rating (Continuous) in Amps
0.75
Indicating
No
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
Current Rating Max (A)
0.75
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
I2t
0.904
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.36
Maximum AC Voltage (V)
125
For Product Category Type
454
Voltage Rating (V)
125

0154.750DRTL Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0154.750DRTLACS SMF OMNI-BLOK SB RoHS 260C .750ARoHS9/1/1998NoPdf IconCoC_RoHS9_0154.750DRTLPdf IconREACH211_Declaration_Contain-_0154.750DRTLContainsYes7/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.