background-waves

0154007.DRTL

Product Status| Activei

0154007.DRTL

ACS SMF OMNI-BLOK SB ROHS 260C 7A | Series: 154
info
The SMF Omni-Blok® Fuse holder permits quick and easy replacement of Nano SMF surface mount fuses. The fuse block and pre-installed fuse combination can be placed on the PC board in one efficient manufacturing operation. Fuse replacement is accomplished without exposing the PC board to the detrimental effects of solder heat.
PropertyValue
Current Rating (Continuous) in Amps
7
Indicating
No
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
72
interrupt Voltage (V) -2
60
Current Rating Max (A)
7
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
I2t
123.83
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.0105
Maximum AC Voltage (V)
72
For Product Category Type
454
Voltage Rating (V)
60

0154007.DRTL Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0154007.DRTLACS SMF OMNI-BLOK SB ROHS 260C 7ARoHS9/1/1998NoPdf IconCoC_RoHS9_0154007.DRTLPdf IconREACH_SVHC Declaration (Contain)_0154007.DRTLContainsYes7/3/2012Pdf IconIPC_0154007.DRTL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.