background-waves

0154001.DRT

Product Status| Activei

0154001.DRT

ACS SMF OMNI-BLOK SB RoHS 1A | Series: 154
info
The SMF Omni-Blok® Fuse holder permits quick and easy replacement of Nano SMF surface mount fuses. The fuse block and pre-installed fuse combination can be placed on the PC board in one efficient manufacturing operation. Fuse replacement is accomplished without exposing the PC board to the detrimental effects of solder heat.
PropertyValue
Current Rating (Continuous) in Amps
1
Indicating
No
interrupt Amperage (A) - 1
50
interrupt Amperage (A) - 2
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
Current Rating Max (A)
1
Opening Time
Slo-Blo/Time Lag (T)/Time Delay
I2t
1.98
Holder Family
PC Mount
Mounting Method
Surface Mount
Resistance (Ω)
0.225
Maximum AC Voltage (V)
125
For Product Category Type
452
Package Code
M
Voltage Rating (V)
125

0154001.DRT Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0154001.DRTACS SMF OMNI-BLOK SB RoHS 1ARoHS9/1/1998NoPdf IconCoC_RoHS9_0154001.DRTPdf IconREACH_SVHC Declaration (Contain)_0154001.DRTContainsYesPdf IconIPC_0154001.DRT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.