Featured Products
Tactile Switches
KSC2 Dual Circuit Technology with 3.5 mm Actuator Height
The Littelfuse|C&K innovative tactile switch series offers a 3.5 mm actuator height, lower than the KSC4 DCT with its 5.2 mm actuator height. Combined with single pole double throw (SPDT) functionality and the Electrical Height specification, the KSC2 DCT delivers unmatched functionality in a compact, space-saving design.
AEQ101 T&R
Series: TPSMB - TPSMB150CA
The TPSMB150CA, part of the TPSMB series, is AEC-Q101 qualified for automotive use. This TVS diode protects sensitive automotive components from transient voltage, ensuring reliable performance.
SRP1 Series Solid-State Relays
High-Endurance Industrial Solid-State Relays
High reliability, fast switching and superior uptime for the most demanding applications that demand extensive on/off switching.
Electronic On/Off Switches
HCC & HCD Series Definite Purpose Contactors
Look to Littelfuse when your application demands a compact, long-lived contactor controlled by a thermostat, relay, or push button.
Bolt-Down Single Fuse Holders
ZCASE® SMZ Series Fuse Holder
The ZCASE® SMZ Series Bolt-Down Fuse Holder simplifies installation by enabling ZCASE® high-current fuses to mount directly on an alternator, battery switch, or relay, reducing wiring and parts.
AF0025 Series Arc-Flash Relay
Compact Arc-Flash Detection & Protection Solutions
Space-saving AF0025 relays provide ideal solutions for protecting combiner boxes and panels against damaging arc flashes. The relays work in ac or dc systems and feature internal failsafe mechanisms.
TTP Platform
Series: TTP
The TTape platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.
Empowering a Sustainable, Connected, and Safer World
Applications Spotlight
Power Train Components
Explore how Littelfuse solutions help improve the safety, reliability, and functionality of the various systems that make up the modern electric vehicle’s power train.
Success Story
Shock Block Offers Maximum Protection
Winemaking facilities often create damp environments. Read Peller Winery's approach to protect employees from possible electric shock.
Solutions Spotlight
Alternative Energy: Green Hydrogen
Learn about green hydrogen production, the latest industry trends, and Littelfuse solutions to build a green hydrogen value chain.
Education & Insights
Product Test Report
Littelfuse Solid-State Relays Quality Test Report
Learn how endurance testing and performance evaluation play a vital role when choosing an SSR.
BESS Capabilities
Explore Our Battery Energy Storage Systems Capability Guide
Learn how battery energy storage systems make large renewable energy projects more practical.
PCIM Europe 2025
The PCIM Europe is the world's leading exhibition and conference for power electronics, intelligent motion, renewable energy, and energy management.
Intersolar Europe 2025 Tradeshow
Intersolar Europe demonstrates the enormous vitality of the solar market. With its extensive accompanying program, Intersolar Europe attracts an...
Littelfuse to Release First Quarter Financial Results After Market Close on April 29
Littelfuse, Inc. (NASDAQ: LFUS), a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world,...
Introducing First Littelfuse 2kA Protection Thyristor in Compact DO-214AB Package
Littelfuse, Inc. launches its Pxxx0S3G-A SIDACtor® Protection Thyristor Series, the industry’s first 2 kA thyristors in a compact DO-214AB (SMC)...