background-waves

LHR0CB

Product Status| Activei

LHR0CB

ACS LHR PAL TYPE MOUNTING CLIP | Series: LHR
info
Used as in-line protection for fluorescent fixtures, the Littelfuse LGR and LMF series fuses and LHR holder offer increased safety and reliability to lighting systems. On a 277 volt system, a fault occurring in an un-fused fixture could take out the entire branch circuit affecting up to 100 fixtures. This could cause safety problems as well as shut down operations.

By individually fusing fixtures, these problems will be avoided. The added benefits of this is the ability to quickly identify the problem fixture and reduce the repair time.

Fuse holders are rated up to 10 amperes at 300 volts and are equipped with 7” 18 AWG leads. Order part number LHR 000 for two leads, and part number LHR 001 for one lead and one terminal for insertion of 18 AWG ballast lead.
PropertyValue
Fuse Type
LMF/LGR
Holder Family
Other Products
Current Rating Max (A)
10

LHR0CB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LHR0CBACS LHR PAL TYPE MOUNTING CLIP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.