The Littelfuse 600 V in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuse holders allow maximum flexibility for any application.
Watertight-Internal O-ring provides watertight seal
Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
Flexible terminations-Accommodates a wide range of stranded or solid copper conductors, with either crimp or screw terminals.
One-pole and two-pole models- available to accommodate all system voltages up to 600v.
Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
Increases efficiency by preventing faulted ballast from severely damaging fixture or device
Designed to meet IP67 touch-safe standards
Watertight o-ring seal
Variety of terminations available for flexible design