background-waves

Series: LET

In-Line Solid Neutral Disconnect
Product Status| Activei
info

Littelfuse advocates the use of LET series fuse holders with a permanently installed solid neutral in high humidity and corrosive environments where a watertight 600V product is required.

The LET series features an integrated lug on the line side of the circuit, this ensures that there is nothing protruding from the load side of the product that could allow for an unsafe electrical touch point.

  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper conductors, with either crimp or screw terminals.
  • One-pole and two-pole models- available to accommodate all system voltages up to 600v.
  • Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
  • Increases efficiency by preventing faulted ballast from severely damaging fixture or device
  • Designed to meet IP67 touch-safe standards
  • Watertight o-ring seal
  • Variety of terminations available for flexible design
  • Insulating boots available for harsh environments

LET Parts

FiltersFilters

LET Applications

Highlights Section

  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection

Highlights Section

  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection

Series: LET Resources