5720CC - 572 Series Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 572 series panel mount fuse holders are designed to minimize installation time. The unique design incorporates a snap-mount feature that allows the holder to be installed without any tools or mounting hardware.

Features and Benefits:
  • Installs without any tools or fasteners
  • For Class CC and Midget fuses
  • Watertight Versions Available
  • Attached wire leads are possible for further assembly time reduction
Voltage Rating: 600 Volts
Ampere Rating: 30 Amperes for Class CC and Midget fuses
Property (Mouseover for details) Value
Ampere Rating (A) 30
Fuse Type Class CC
Indicating No
VAC (V) 600
VDC (V) 600
Mount Method Panel Mount
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
057200CCL AC 600V SNAP MNT HOLDER 30A CLASS CC RoHS No PbFree No CoC_RoHS10_057200CCL REACH219_Declaration_057200CCL No
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.