background-waves

572027

Product Status| Activei

572027

AC 600V SNAP MNT HOLDER 30A MIDGET | Series: 572
info
The 572 series panel mount fuse holders are designed to minimize installation time. The unique design incorporates a snap-mount feature that allows the holder to be installed without any tools or mounting hardware.

Voltage Rating: 600 Volts
Ampere Rating: 30 Amperes for Class CC and Midget fuses
PropertyValue
Current Rating (Continuous) in Amps
30
Fuse Type
Midget
Mounting Method
Panel Mount
  • Installs without any tools or fasteners
  • For Class CC and Midget fuses
  • Watertight Versions Available
  • Attached wire leads are possible for further assembly time reduction

572027 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05720027LAC 600V SNAP MNT HOLDER 30A MIDGETRoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.