572 Series Series - Snap Mount Class CC & Midget Fuse Holders

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 572 series panel mount fuse holders are designed to minimize installation time. The unique design incorporates a snap-mount feature that allows the holder to be installed without any tools or mounting hardware.

Features and Benefits:
  • Installs without any tools or fasteners
  • For Class CC and Midget fuses
  • Watertight Versions Available
  • Attached wire leads are possible for further assembly time reduction
Voltage Rating: 600 Volts
Ampere Rating: 30 Amperes for Class CC and Midget fuses

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Fuse TypeIndicatingMountingStockSamplesCompare
57200730MidgetPanel MountCheckOrder
572007P30MidgetPanel MountCheckOrder
57200830MidgetPanel MountCheckOrder
572008P30MidgetPanel MountCheckOrder
57202730MidgetPanel MountCheckOrder
572027P30MidgetPanel MountCheckOrder
57202830MidgetPanel MountCheckOrder
572028P30MidgetPanel MountCheckOrder
5720CC30Class CCNoPanel MountCheckOrder
5720CCP30Class CCNoPanel MountCheckOrder
572RCC30Class CCPanel MountCheckOrder
572RCCP30Class CCPanel MountCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
05720007L AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No PbFree No CoC_RoHS10_05720007L REACH191_Declaration_05720007L No
Does not Contain
05720007LXP AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No PbFree No No
05720008L AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No 01/01/2001 PbFree No 01/01/2001 No
05720008LXP AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No 01/01/2001 PbFree No 01/01/2001 No
05720027L AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No 01/01/2001 PbFree No 01/01/2001 No
05720027LXP AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No 01/01/2001 PbFree No 01/01/2001 No
05720028L AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No 01/01/2001 PbFree No 01/01/2001 No
05720028LXP AC 600V SNAP MNT HOLDER 30A MIDGET RoHS No 01/01/2001 PbFree No 01/01/2001 No
057200CCL AC 600V SNAP MNT HOLDER 30A CLASS CC RoHS No PbFree No CoC_RoHS10_057200CCL REACH219_Declaration_057200CCL No
Does not Contain
057200CCLXP AC 600V SNAP MNT HOLDER 30A CLASS CC RoHS No PbFree No No
05720RCCL AC 600V SNAP MNT HOLDER 30A CLASS CC RoHS No 01/01/2001 PbFree No 01/01/2001 No
05720RCCLXP AC 600V SNAP MNT HOLDER 30A CLASS CC RoHS No 01/01/2001 PbFree No 01/01/2001 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.