background-waves

5710CC

Product Status| Activei

5710CC

ACS 600V PANEL MNT HOLDER 30A CLASS CC | Series: 571
info

Panel mount fuseholders are available for supplementary or Class CC branch circuit protection. Class CC fuses have a rejection feature on one end cap which mates with the rejection feature of Littelfuse Class CC fuse blocks and fuseholders to prevent the installation of fuses with lower voltage ratings or interrupting ratings. Watertight version must be front panel mounted.

PropertyValue
Fuse Type
Midget
Indicating
No
Mounting Method
Panel Mount
Current Rating Max (A)
30
Max VDC (V)
600
Maximum AC Voltage
600
Maximum DC Voltage (V)
600

5710CC Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
057100CCLACS 600V PANEL MNT HOLDER 30A CLASS CCRoHS6/15/2005Pb-Free6/15/2005Pdf IconCoC_RoHS10_057100CCLPdf IconREACH209_Declaration_057100CCLDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.