background-waves

571028

Product Status| Activei

571028

ACS 600V PANEL MNT HOLDER 20A MIDGET | Series: 571
info

Panel mount fuseholders are available for supplementary or Class CC branch circuit protection. Class CC fuses have a rejection feature on one end cap which mates with the rejection feature of Littelfuse Class CC fuse blocks and fuseholders to prevent the installation of fuses with lower voltage ratings or interrupting ratings. Watertight version must be front panel mounted.

PropertyValue
Fuse Type
Midget
Mounting Method
Panel Mount
Current Rating Max (A)
30
Max VDC (V)
600

571028 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05710028LACS 600V PANEL MNT HOLDER 20A MIDGETRoHS6/15/2005Pb-Free6/15/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.