background-waves

3PH57P18MM

Product Status| Activei

3PH57P18MM

BUSBAR 3 PHASE 57 POLE 18MM | Series: POWR Busbar
info

3PH57P18MM is a compact-sized POWR Busbar system that provides safe distribution of electrical power to multiple dead front fuse holders and measures 1009 mm in length, which can be cut down to an optimal size. See datasheet for more detailed specifications.

PropertyValue
Voltage Rating (V)
600

3PH57P18MM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3PH57P18MMBUSBAR 3 PHASE 57 POLE 18MM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.