background-waves

3PH39P18MM

Product Status| Activei

3PH39P18MM

BUSBAR 3 PHASE 39 POLE 18MM | Series: POWR Busbar
info

3PH39P18MM is a compact-sized POWR Busbar system that provides safe distribution of electrical power to multiple dead front fuse holders and measures 693 mm in length, which can be cut down to an optimal size. See datasheet for more detailed specifications.

PropertyValue
Voltage Rating (V)
600

3PH39P18MM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3PH39P18MMBUSBAR 3 PHASE 39 POLE 18MM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.