3PH12P25MM - POWR Busbar Series

External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

3PH12P25MM is a compact-sized POWR Busbar system that provides safe distribution of electrical power to multiple dead front fuse holders and measures 214 mm in length, which can be cut down to an optimal size. See datasheet for more detailed specifications.

Property (Mouseover for details) Value
VDC (V) 600
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
3PH12P25MM BUSBAR 3 PHASE 12 POLE 25MM RoHS No 03/31/2009 PbFree No CoC_RoHS10_3PH12P25MM REACH205_Declaration_3PH12P25MM
Does not Contain IPC_3PH12P25MM
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.