background-waves

3PH12P18MM

Product Status| Activei

3PH12P18MM

BUSBAR 3 PHASE 12 POLE 18MM | Series: POWR Busbar
info

3PH12P18MM is a compact-sized POWR Busbar system that provides safe distribution of electrical power to multiple dead front fuse holders and measures 214 mm in length, which can be cut down to an optimal size. See datasheet for more detailed specifications.

PropertyValue
Voltage Rating (V)
600

3PH12P18MM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3PH12P18MMBUSBAR 3 PHASE 12 POLE 18MMRoHS3/31/2009Pb-FreePdf IconCoC_RoHS10_3PH12P18MMPdf IconREACH205_Declaration_3PH12P18MMDoes Not ContainPdf IconIPC_3PH12P18MM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.