background-waves

1PH4P25MM

Product Status| Activei

1PH4P25MM

BUSBAR 1 PHASE 4 POLE 25MM | Series: POWR Busbar
info

1PH4P25MM is a compact-sized POWR Busbar system that provides safe distribution of electrical power to multiple dead front fuse holders and measures 79 mm in length, which can be cut down to an optimal size. See datasheet for more detailed specifications.

PropertyValue
Voltage Rating (V)
600

1PH4P25MM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1PH4P25MMBUSBAR 1 PHASE 4 POLE 25MMRoHS3/31/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.