background-waves

LPSM002QCID

Product Status| Activei

LPSM002QCID

LPSM HOLDER WITH QC TERMINALS 2 POLE | Series: LPSM QC
info

LPSM002QCID is a quick-connect, indicating midget fuse dead front fuse holder with a maximum ampere rating of 30.

PropertyValue
Fuse Type
Midget
Indicating
Yes
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
DIN Rail
UL Class
Midget

LPSM002QCID Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LPSM0002ZQCIDLPSM HOLDER WITH QC TERMINALS 2 POLERoHS5/1/2006Pb-Free7/10/2012Pdf IconCoC_RoHS10_LPSM0002ZQCIDPdf IconREACH197_Declaration_LPSM0002ZQCIDDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.