Link has been copied to clipboard
Series: LPSM QC
Littelfuse LPSM QC Dead Front Fuse Holders Offer Maximum Safety ProtectionThe POWR-SAFE, quick-connect LPSM QC Series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. The compact fuse holder mounts quickly onto a 35 mm DIN rail, decreasing panel layout and assembly time. This product has two Quick Connect terminals on both the top and bottom of the holder, offering an additional connection option. These fuse holders are available in 1-, 2-, 3- and 4-pole configurations and are intended for use with Midget-style (10 x 38 mm) fuses.
- Dual ¼” Quick Connect terminals on top and bottom
- Meets dead front requirements
- Mountable on 35 mm DIN rail
- Local LED indication
- Easy installation
- Maximum safety for personnel
- Mounts quickly
- Easy-to-see indicator
LPSM QC Parts
Link has been copied to clipboard
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Fuse Type | Indicating | Agency Approvals |
---|
Part Number | Actions | Fuse Type | Indicating | Agency Approvals | |
---|---|---|---|---|---|
Midget | Yes | CQC / CCC / DEMKO | |||
Midget | Yes | CQC / CCC / DEMKO | |||
Midget | Yes | CQC / CCC / DEMKO | |||
Midget | Yes | CQC / CCC / DEMKO |
LPSM QC Applications
- For use with Midget-style (10 x 38 mm) fuses