background-waves

LFPSM001

Product Status| Obsoletei

LFPSM001

ACS 600V MIDGET POWR-SAFE 30A 1 POLE | Series: LFPSM
info

Obsolete 01/012018

The Littelfuse LFPSM fuse holder is designed to hold midget (10 x 38mm) fuses.

PropertyValue
Fuse Type
Midget
Indicating
No
Body Material
Thermoplastic
Fuse Category
General Purpose
Current Rating Max (A)
30
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
DIN Rail
  • Finger-Safe design offers personnel protection
  • Compact design
  • 35 mm DIN Rail Mountable
  • No fuse pullers or tools required for fuse removal
  • Indication option available

LFPSM001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFPSM0001ZACS 600V MIDGET POWR-SAFE 30A 1 POLERoHS8/11/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.