background-waves

LFPSC003

Product Status| Activei

LFPSC003

ACS 600V CC POWR-SAFE 30A 3 POLE | Series: LFPSC
info

LFPSC003 is a non-indicating Class CC dead front fuse holder with 3-pole configuration.

PropertyValue
Fuse Type
Midget
Indicating
No
Body Material
Thermoplastic
Fuse Category
General Purpose
Current Rating Max (A)
30
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
DIN Rail
Power Acceptance
4W Maximum

LFPSC003 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFPSC0003ZACS 600V CC POWR-SAFE 30A 3 POLERoHS8/11/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.