background-waves

LFPSC002ID

Product Status| Activei

LFPSC002ID

ACS 600V CC POWR-SAFE 30A IND 2 POLE | Series: LFPSC
info

LFPSC002ID is an indicating Class CC dead front fuse holder with 2-pole configuration.

PropertyValue
Fuse Type
Midget
Indicating
Yes
Body Material
Thermoplastic
Fuse Category
General Purpose
Current Rating Max (A)
30
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
DIN Rail
Power Acceptance
4W Maximum

LFPSC002ID Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFPSC0002ZXIDACS 600V CC POWR-SAFE 30A IND 2 POLERoHS8/11/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.