background-waves

LSRX

LOAD SENSOR/ SELF-POWERED/ 5-2 | Series: LSRX
info
Box cover units provide an economical method of protecting small motors against overcurrent damage. For use with Edison-Base plug fuses (TOO, TLO) or Type S plug fuses (SOO, SLO) with adapters (SAO).
PropertyValue
Output Form
SPST - Form A
Termination Type
Torque: 3 in.-lbs.; Wire: 12 - 26 AWG; 0.25 in quick-connect fast-on terminals
Dimensions
2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)
Weight (kg)
0 Lb (pound)
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input Current Range (A)
5 - 200 Continuous
Maximum Input Power (W)
Induced from AC conductor
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
Pull-in Current (A)
4.5 (typical); 7.0 (max)
Sensor Hole Size
0.725 in diameter
Mounting Method
Surface mount
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4
Storage Temperature Maximum Celsius
80
Storage Temperature Maximum Fahrenheit
176
Storage Temperature Minimum Celsius
-40
Storage Temperature Minimum Fahrenheit
-40

LSRX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSRXLOAD SENSOR/ SELF-POWERED/ 5-2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.