background-waves

LSOU

ACS 125V BOX COVER UNIT 15A | Series: LSOU
info
Box cover units provide an economical method of protecting small motors against overcurrent damage. For use with Edison-Base plug fuses (TOO, TLO) or Type S plug fuses (SOO, SLO) with adapters (SAO).
PropertyValue
Fuse Type
Plug
Indicating
No
Fuse Category
General Purpose
Current Rating Max (A)
15
Mounting Method
Box Cover
UL Class
Plug

LSOU Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSOUACS 125V BOX COVER UNIT 15A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.