SPL0001PCBT - SPL001 Series

Series: SPL001
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse Class CC and Midget fuse cover puller is designed to provide protection to personnel, as well as make removal of fuses from fuse blocks easy and safe. Once installed on the fuse, the cover puller allows removal of the fuse without the use of a separate puller.
  • Meets “Dead Front” requirements for use in control panels
  • Permits safe, easy removal
  • Works with existing fuse block. No special hinged fuse blocks are required.
  • Easily gangable with 1/8” diameter wire.
  • For use with all 600 volt Class CC and Midget 1/10 — 30A fuses.
  • Use with Class CC L60030C series and L60030M series fuse blocks.
  • Label provided for easy fuse identification.
  • For 2-pole cover puller, order DSPL001.
Property (Mouseover for details) Value
Max Amps 30
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPL0001PCBT COVER PULLER PCB MIDGET/CC 30A 1 POLE RoHS No 01/01/2000 PbFree No 01/01/2000 CoC_RoHS10_SPL0001PCBT No
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.