Smart electricity meters give building managers insight into and control over energy use. Littelfuse makes the solid state relays,


The 835 Series Fuse is a 5x20mm time-lag, ceramic body AC fuse with a higher I2t, higher interrupting rating, and 1.5kA surge withstand capability. It is RoHS compliant and 100% lead free. It is designed to protect LED/LCD TVs against higher and more frequent switching and lightning transients for improved reliability and robustness. The 835 Series’ compact 5x20mm footprint offers high design flexibility in space-constrained display applications.
- Higher I 2 t and 1.5kA surge withstand capability
- Compact 5x20mm footprint
- Operating temperature range from -55°C to 125°C
835 Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Operating Temperature | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Nominal Melting I2T (A2sec) | Resistance (Ω) | Opening | Operating Temperature | Agency Approvals | |
---|---|---|---|---|---|---|---|---|
250 | 300 | 0.0108 | Slo-Blo | -55° to 125°C | cURus / K / METI / UKCA / CCC / TUV / CE | |||
250 | 155 | 0.015 | Slo-Blo | -55° to 125°C | cURus / CCC / UKCA / CE / METI / TUV / K | |||
250 | 230 | 0.0092 | Slo-Blo | -55° to 125°C | cURus / UKCA / CE / CCC / METI / TUV / K |
835 Applications

Electricity Meters
Highlights Section
- LED/LCD TVs
- Digital Display Systems
- Digital Signage
- White Goods
- Power Supply Units