background-waves

6550000070

Product Status| Activei

6550000070

| Series: 655
info
PropertyValue
Current Rating (Continuous) in Amps
6.3
Indicating
No
Current Rating Max (A)
6.3
Holder Family
PC Mount
Mounting Method
Finger Grip
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Voltage Rating (V)
250

6550000070 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
6550000070Pb-Free

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.