background-waves

0FHZ0233Z

Product Status| Activei

0FHZ0233Z

Stud Mount ZCase FH M6 w/o Cvr | Series: ZCASE-SMZ
info

The ZCASE® SMZ Series Bolt-Down Stud-Mount Fuse Holder reduces the need for wiring and parts by allowing ZCASE® high-current fuses to be directly installed on an alternator, battery switch, or electrical relay. Thanks to an insulated M8 or M10 stud on the busbar, the compatible fuse (sold separately) and output cable with a ring terminal (not included) can be assembled using the included standard nut.

The SMZ Series M8 ZCASE® fuse holder is available with an M6, M8, or M10 mounting hole to meet the requirements of various applications, and the M10 ZCASE® fuse holder features an M10 mounting hole. Various configurations, including with a protective cover for the fuse only, with a protective cover for the fuse and mounting stud, and without a cover, are available.

PropertyValue
Mounting Method
Bolt Down
Fuse Type
ZCASE
Current Rating Max (A)
400
Current Rating (Continuous) in Amps
300
Voltage Rating (V)
32
Temperature Maximum (°F)
221
Temperature Minimum (°F)
-40
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-40
Recommended Torque
M8 Fuse Stud: 14Nm
Input Terminals
M6 Stud Mount Hole
Output Terminals
M8 Stud
Flammability Rating
UL 94 V-0
  • Accepts high-current ZCASE® single bolt-down M8-size or M10-size fuses, depending on the model (fuses sold separately)
  • Available mounting hole sizes include M6, M8, and M10
  • Up to 3 SMZ Series fuse holders can be stacked to protect multiple circuits
  • Space-saving design eliminates the need to wire in a separate fuse holder or power distribution module (PDM)
  • Tin-plated copper busbar offers corrosion resistance
  • Red UL 94 V-0-rated cover prevents accidental contact
  • Available with cover for fuse only or cover for fuse and mounting stud
  • Total continuous current should not exceed 400 A per holder

0FHZ0233Z Applications

Highlights Section

  • Alternator, Battery Switch, or Electrical Relay Fusing

0FHZ0233Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHZ0233ZStud Mount ZCase FH M6 w/o Cvr

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.