The Battery Mount Grounding bar and ZCASE® Fuse Holder with Busbar (BMZB) series allows you to mount additional ground wires or fusing directly to a post-style battery terminal. It also offers the option of adding fused outputs to a pair of type 31 batteries. This series offers a compact solution with an integrated busbar, which consolidates complex wiring around a battery system, eliminating or reducing the need for additional wiring.
By creating additional grounding and fusing locations outside of the main fuse box, these products help reduce cabling and assembly time and provide localized circuit protection without modifying the existing battery harness.
The fuse holder products are designed to mate with M8 ZCASE® fuses, and are rated to operate up to 400A continuously. This series mounts directly to the battery post with all necessary hardware coming pre-assembled. Available in 2-position grounding bar, 3-position fuse holder for SAE/DIN post style batteries, or 4-position configuration for type 31 style batteries, this series serves as a scalable circuit protection solution.
- Integrated Busbar
- Plastic Cover & Overmolded Housing
- Battery clamp oriented to provide clearance for wire routing
ZCASE-BMZB Parts
Filters
Part Number | Actions | Mounting Method | Fuse Type | Current Rating (Continuous) in Amps | Voltage Rating (V) | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Agency Approval - Shock | Agency Approval - Vibration | Input Terminals | Output Terminals |
---|
Part Number | Actions | Mounting Method | Fuse Type | Current Rating (Continuous) in Amps | Voltage Rating (V) | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Agency Approval - Shock | Agency Approval - Vibration | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZCASE-BMZB Applications
- Battery-mounted circuit protection
- Secondary circuit protection for ancilary applications and motors
Series: ZCASE-BMZB Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.

BMZB Series Spotlight
See the features and benefits of this fuse holder that comes with an attached bus bar.

ZCASE-BMZB Series Instructions Sheet
Follow these instructions to correctly, safely, and securely mount this fuse holder with an attached bus bar on a battery.