background-waves

FHZ416

Product Status| Activei

FHZ416

4POS ZCASE FH w/NUT | Series: ZCASE® 4P-5P
info

This ZCASE® 4P-5P Series 400 A Bolt-Down Fuse Holder (FHZ416) is a four-position automotive fuse block that enables circuit-protected power distribution with ZCASE® fuses (sold separately). The DC power distribution block has a thermoplastic base and protective cover with a UL 94 V-0 flammability rating and has been tested to ISO 16750-3 standards for shock and vibration.

PropertyValue
Mounting Method
Bolt Down
Fuse Type
ZCASE
Current Rating (Continuous) in Amps
400
Voltage Rating (V)
32
Temperature Maximum (°F)
185
Temperature Minimum (°F)
-40
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-40
Recommended Torque
10-14 Nm
Agency Approval - Shock
ISO 16750-3 4.3
Agency Approval - Vibration
ISO 16750-3 4.1.2.7
Input Terminals
M8
Output Terminals
M8
Flammability Rating
UL 94 V-0
  • Four-position fuse holder accepts ZCASE® M8 fuses
  • Rated for up to 32 V dc
  • Tested to ISO 16750-3 4.3 and ISO 16750-3 4.1.2.7 standards for shock and vibration to withstand harsh conditions
  • Copper alloy bus bar
  • Carbon steel studs with stainless steel nuts

FHZ416 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FHZ4164POS ZCASE FH w/NUT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.