Compatible with 214 Series thermoplastic torpedo fuses, the 214 Torpedo Series 36V In-Line Screw Fuse Holder is often used when installing new fusing in classic European automobiles and other older vehicles.
The 214 Torpedo Series fuse holder features squeeze-and-screw connections for 2.5 mm2 cable (not included), and it is made with heat-resistant thermoplastic to withstand automotive conditions.
- Designed for 214 Series thermoplastic torpedo fuses (also known as bullet fuses) up to 16A
- Squeeze-and-screw connections for 2.5 mm2 cable (not included)
- Heat-resistant thermoplastic housing with a UL 94 V-0 flammability rating for automotive conditions
- Configurations available with and without fuses included
Torpedo-ATS Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Mounting Method | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) |
---|
Part Number | Actions | Mounting Method | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | |
---|---|---|---|---|---|---|
IN LINE SCREW CONNECTION FUSEHOLDER | 16 | 12 | 36 | |||
IN LINE SCREW CONNECTION FUSEHOLDER | 8 | 6 | 36 |
Torpedo-ATS Applications
- Automotive Circuit Protection
- Classic European Cars