The MINI® FL1 Series 32V PCB Fuse Holder makes it simple to add a single MINI® blade fuse up to 30 amps (sold separately) to a printed circuit board (PCB). If you need circuit protection for multiple circuits, nearly any number of MINI® FL1 Series fuse holders can be mounted in a row.
As a MINI® fuse holder for PCB applications, it features a heat-resistant, black, thermoplastic body with a UL 94 V-0 flammability rating. This makes it ideal for holding an automotive fuse that protects accessory, sensor, and vehicle control circuits. Its tin-plated copper alloy fuse holder terminals fit into a 7.62 mm pitch.
Compatible with MINI® blade fuses up to 30 amps (sold separately)
Made for installing a MINI® blade fuse on a printed circuit board (PCB)
Multiple MINI® FL1 Series fuse holders can be mounted in a row
Heat-resistant, black, glass-fiber-reinforced PBT body with a UL 94 V-0 flammability rating is ideal for automotive applications
Tin-plated copper alloy terminals fit into a 7.62 mm pitch
MINI-FL1 Parts
Link has been copied to clipboard
Filters
MINI-FL1 Applications
Highlights Section
Automotive PCB Fusing
Accessory, Sensor, or Vehicle Control Circuit Protection