background-waves

0FHM0003ZXJC-F10

Product Status| Activei

0FHM0003ZXJC-F10

Holder, Mini Inline w/ 10A fuse | Series: MINI - FHM
info

The MINI® FHM 58V Standard-Duty In-Line Waterproof Blade Fuse Holder with 10-Amp Fuse is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features an integrated cover, which connects with the fuse holder body to form a sealed enclosure that meets IP67 dustproof and waterproof standards.

This configuration of the MINI® FHM Series fuse holder (0FHM0003ZXJC-F10) features a black TPV body and cover, plus 16 AWG GXL wire leads with black insulation. A 10-amp MINI® blade fuse is included.

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER
Fuse Type
MINI
Current Rating Max (A)
10
Voltage Rating (V)
58
Current Rating (Continuous) in Amps
7
Current Rating Max Terminal in Amps
10
Flammability Rating
UL 94
Ignition protection
V-0
Ingress Protection
IP67
Input Terminals
MINI FUSE BLADES
Temperature Maximum (°C)
125
Temperature Maximum (°F)
257
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Description
125°C RATED, GXL/TXL BLACK WIRES, STRANDED COPPER
Wire Size
16 AWG
  • Includes a 10 A MINI® blade fuse
  • Black TPV body and cover create an IP67-rated dustproof and waterproof enclosure
  • Heat-resistant 16 AWG GXL cross-link wire leads with black insulation
  • 12.98" (329.7 mm) lead with a 0.5" (12.7 mm) end strip
  • 3.14" (79.8 mm) lead with a 0.25" (6.35 mm) end strip
  • Tin-plated copper alloy contacts

0FHM0003ZXJC-F10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0003ZXJC-F10Holder, Mini Inline w/ 10A fuseRoHS8/3/2012Pb-Free8/3/2012Yes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.