background-waves

0FHM0002XP

Product Status| Activei

0FHM0002XP

ACS MINI HD INLN FSHLDR CARD 07XA | Series: MINI - FHM
info

The MINI® FHM Series 58V Heavy-Duty In-Line Waterproof Blade Fuse Holder is ideal for adding accessory and remote circuit protection in automotive and marine applications. It features a built-in cover that connects with the fuse holder body to form a sealed enclosure. The protective enclosure meets IP67 dustproof and waterproof standards.

This model of the MINI® FHM Series fuse holder (0FHM0002XP) features 3.7" (94mm) 12 AWG GXL wire leads with orange insulation for heavy-duty applications. The leads feature 0.51" (13mm) end strips. The UL 94 V-0-rated fuse holder accepts up to 30-amp MINI® blade fuses (sold separately).

PropertyValue
Mounting Method
IN-LINE FUSE HOLDER
Fuse Type
MINI
Current Rating Max (A)
30
Voltage Rating (V)
58
Current Rating (Continuous) in Amps
22
Current Rating Max Terminal in Amps
30
Flammability Rating
UL 94
Ignition protection
V-0
Ingress Protection
IP67
Input Terminals
MINI FUSE BLADES
Temperature Maximum (°C)
125
Temperature Maximum (°F)
257
Temperature Minimum (°C)
-40
Temperature Minimum (°F)
-40
Wire Description
125°C RATED, GXL ORANGE WIRES, STRANDED COPPER
Wire Size
12 AWG
  • Compatible with 32V and 58V MINI® blade fuses up to 30 amps (sold separately)
  • Black UL 94 V-0 TPV body and cover create an IP67-rated dustproof and waterproof enclosure
  • Heat-resistant 12 AWG GXL cross-link wire leads with orange insulation
  • 3.7" (94mm) lead wires with 0.51" (13mm) end strips
  • Tin-plated copper alloy contacts
  • Carded retail blister packaging for simple display

0FHM0002XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHM0002XPACS MINI HD INLN FSHLDR CARD 07XARoHS8/3/2012Pb-Free8/3/2012Yes8/3/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.