MINI® 153-PC Series - 32V PCB Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MINI® 153-PC Series 32V PCB Fuse Holder lets you easily mount a MINI® blade-style fuse on a printed circuit board. It's designed with a circuit board locking anchor to ensure secure attachment to the PCB, and it has standoffs, which accommodate circuit board washing. The heat-resistant thermoplastic body carries a UL 94 V-0 flammability rating, making the fuse holder ideal for automotive PCB applications, such as protecting circuits for vehicle control systems, navigation and entertainment systems, and automotive sensors. The MINI® 153-PC Series PCB fuse holder is available in horizontal, stackable vertical, and single vertical (end unit) mounting options.

Features and Benefits

  • Designed to allow installation of reliable and widely available 32V MINI® blade-style fuses (sold separately) up to 20 amps on a printed circuit board
  • Standoffs accommodate circuit board washing
  • Circuit board locking anchor ensures a secure mechanical bond with the PCB
  • Thermoplastic UL 94 V-0 rated body is heat-resistant
  • PCB fuse holder clip is made from copper alloy with a tin-plated finish for corrosion resistance
  • Available in horizontal, stackable vertical, and single vertical (end unit) mounting styles

Applications

  • Automotive PCB Fusing

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxIgnition protectionStockSamplesCompare
01530007ZPCB MountMINI201532UL-94CheckOrder
01530008LXNPCB MountMINI201532UL-94CheckOrder
01530008ZPCB MountMINI1532UL-94CheckOrder
01530009ZPCB MountMINI201532UL-94CheckOrder
01530031Z
Obsolete: 2021 -02-18
Replaced By: 01530007LXN
PC MountMINI (297)2032Check
01530032Z
Obsolete: 2021 -02-18
Replaced By: 01530008Z 01530008LXN
Check
01530033Z
Obsolete: 2021 -02-12
Replaced By: 01530009LXN
PC MountMINI (297)2032Check
01530007LXN
Obsolete: 2018 -01-15
PC Horizontal MountMINI (297)201532UL-94CheckOrder
01530009LXN
Obsolete: 2018 -01-15
PC Vertical MountMINI (297)32UL-94CheckOrder
01530010Z
Obsolete: 2015 -01-28
PC MountMINI (297)1532Check
01530011Z
Obsolete: 2015 -01-28
PC MountMINI (297)1532Check
01530016Z
Obsolete: 2015 -01-28
PC MountMINI (297)1532Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01530007Z ACS FUSEHLDR HORIZONTAL MT RoHS No 02/24/1998 PbFree No 02/24/1998 CoC_RoHS10_01530007Z REACH_SVHC Declaration_01530007Z No
08/03/2012
Does not Contain
01530008LXN FUSEHOLDER B-P.C.-BOARD VERT./ PACKED 50 RoHS No 02/24/1998 PbFree No 02/24/1998 CoC_RoHS10_01530008LXN REACH219_Declaration_01530008LXN No
08/03/2012
Does not Contain
01530008Z ACS FUSEHLDR VERTICAL MT RoHS No 02/24/1998 PbFree No 02/24/1998 CoC_RoHS10_01530008Z REACH_SVHC Declaration_01530008Z No
08/03/2012
Does not Contain
01530009Z ACS FUSEHLDR VERTICAL MT RoHS No 02/24/1998 PbFree No 02/24/1998 CoC_RoHS10_01530009Z
01530031Z ACS FUSEHLDR MINI HORIZONTAL MT 20 AMP RoHS No 02/24/1998 PbFree No 02/24/1998 CoC_RoHS10_01530031Z REACH174_Declaration_01530031Z No
08/03/2012
Does not Contain
01530032Z ACS FUSEHLDR MINI VERTICAL MT 20 AMP RoHS No 02/24/1998 PbFree No 02/24/1998 No
08/03/2012
01530033Z ACS FUSEHLDR MINI VERTICAL MT 20 AMP RoHS No 02/24/1998 PbFree No 02/24/1998 No
08/03/2012
01530007LXN 01530007LXN RoHS No 02/24/1998 PbFree No 02/24/1998 No
08/03/2012
01530009LXN 01530009LXN RoHS No 02/24/1998 PbFree No 02/24/1998 No
08/03/2012
01530010Z 01530010Z RoHS No 02/24/1998 PbFree No 02/24/1998 No
01530011Z 01530011Z RoHS No 02/24/1998 PbFree No 02/24/1998 No
01530016Z 01530016Z RoHS No 02/24/1998 PbFree No 02/24/1998 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.