

The MINI® Fuse PCB Fuse Holders bring the reliability and availability of the plug-in 32V MINI® Fuse to the circuit board. Vertical and horizontal mounting of units is offered. The Fuse Holder has “standoffs” to accommodate board washing and incorporates a unique “board lock” anchor to maintain a firm mechanical bond to the PCB.
MINI - 153-IL Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Current Rating (Continuous) in Amps | Fuse Type | Voltage Rating (V) | Current Rating Max (A) | Mounting Method |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Fuse Type | Voltage Rating (V) | Current Rating Max (A) | Mounting Method | |
---|---|---|---|---|---|---|---|
20 | MINI | 32 | In-Line | ||||
30 | MINI | 32 | In-Line | ||||
20 | 32 | 20 | In-Line | ||||
20 | 32 | 20 | In-Line |