background-waves

882-267-002

Product Status| Activei

882-267-002

MIDI FLEX BUS BAR - 2 POSITION | Series: MIDI-Flex
info

This 2-Position Busbar for MIDI® Flex Series Fuse Holders lets you use 2 connected MIDI® Flex Series fuse holders and 2 MIDI® fuses (sold separately) as a power distribution block. The busbar is made of tin-plated copper to achieve long-term corrosion resistance.

PropertyValue
Mounting Method
Bolt Down
Fuse Type
MIDI
Current Rating Max (A)
200
Flammability Rating
UL 94 V-0
Hardware
Tin-Plated Copper 
  • Made of tin-plated copper for corrosion resistance
  • For 2-pole MIDI® Flex Series fuse holder configurations

882-267-002 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
882-267-002MIDI FLEX BUS BAR - 2 POSITIONRoHS2/22/2019Pb-Free2/22/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.