background-waves

04980923ZXT

Product Status| Activei

04980923ZXT

HOLDER -Midi w/o hardware | Series: MIDI - 498
info

Thanks to interlocking pins on its sides, the MIDI® 498 Series 58 V Bolt-Down High-Current Fuse Holder can be used as a single automotive fuse holder or combined with additional fuse holders to create a multi-fuse block. Compatible with MIDI® bolt-down fuses (sold separately) up to 200 amps, the high-amp fuse holder comes with a protective thermoplastic cover that can be tethered to the base.

This model of the MIDI® 498 Series fuse holder (04980923ZXT) includes a base with mounting tabs and a protective cover with cable openings at the ends.

PropertyValue
Current Rating (Continuous) in Amps
150
Fuse Type
MIDI
Voltage Rating (V)
58
Current Rating Max (A)
200
Mounting Method
Bolt Down
Current Rating Max Terminal in Amps
200
Flammability Rating
UL 94 V-0
  • Base style 2 with mounting brackets and M6 holes is designed for out-board mounting
  • Protective cover openings at the ends (positions A and D; see 2D drawing) accommodate heavy-duty cables
  • Does not include hardware

04980923ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04980923ZXTHOLDER -Midi w/o hardwareRoHS7/30/2012Pb-Free7/30/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.