background-waves

04980903ZXT

Product Status| Activei

04980903ZXT

MIDI FUSE HOLDER | Series: MIDI - 498
info

Thanks to interlocking pins on its sides, the MIDI® 498 Series 58 V Bolt-Down High-Current Fuse Holder can be used as a single automotive fuse holder or combined with additional fuse holders to create a multi-fuse block. Compatible with MIDI® bolt-down fuses (sold separately) up to 200 amps, the high-amp fuse holder comes with a protective thermoplastic cover that can be tethered to the base.

This model of the MIDI® 498 Series fuse holder (04980903ZXT) includes a base with mounting tabs and a protective cover with cable openings at the ends. Split washers and hex nuts are included for simple installation of a fuse on the M5 threaded studs.

PropertyValue
Current Rating (Continuous) in Amps
200
Fuse Type
MIDI (498)
Current Rating Max (A)
200
Agency Approvals
32
Mount Method
Bolt Down
  • Base style 2 with mounting tabs and M6 holes is designed for out-board mounting
  • M5 threaded studs, split washers, and hex nuts for simple fuse installation
  • Protective cover openings at the ends (positions A and D; see 2D drawing) accommodate heavy-duty cables

04980903ZXT Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04980903ZXTMIDI FUSE HOLDERRoHS4/13/2016Pb-Free4/13/2016Pdf IconCoC_RoHS10_04980903ZXTPdf IconREACH181_Declaration_04980903ZXTDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.