MEGA® 298 Splashproof Series - 70 V Bolt-Down Fuse Holder

Row  146a 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MEGA® 298 Splashproof Series 70 V Bolt-Down Fuse Holder is designed to mount and encase any MEGA® bolt-down fuse with a current rating up to 250 amps. When mated, the nylon MEGA® 298 Splashproof base (298907-030) and cover (298907-040), each sold separately, provide splashproof protection using a silicone O-ring and grommets. This MEGA® bolt-down fuse holder is ideal for battery and alternator connections as well as other types of heavy gauge cables that require ultra-high current protection.

Features and Benefits

  • Compatible with MEGA® fuses with a current rating of up to 250 amps (fuse not included)
  • Silicone O-ring and grommets create a splashproof seal when the fuse holder is fully assembled (base and cover sold separately)
  • Interconnecting pins on the side of the fuse holder allow for multiple block configurations
  • M8 stud input and output terminals

Applications

  • Battery and Alternator Connections

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeVoltage Rating MaxCurrent Rating (Max)StockSamplesCompare
298907-030MEGA70250CheckOrder
298907-040MEGA250CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.